IESNA:LM-63-2002
[TEST]P1201225
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-827-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 80 CRI, 2700K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3907
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
537.2 577.8 621.3 665 698.5 719 731.4 738.5 746.2 755.2
766.7 782.4 803.5 828.4 858.7 909.8 986.9 1089.1 1215.4 1373.3
1580.3 1817.9 2070.9 2300.9 2440 2369.4 2228 2038.7 1811.2 1540.1
1197.2 855.3 559.8 325.4 143.2 44.3 0
537.2 573.3 611.5 648.8 678 696.5 708 714.7 721.5 730
742 758.8 780.7 805.9 837.2 882.3 946.8 1031.3 1137.4 1263.5
1414.7 1573.6 1714.4 1814.3 1839.2 1734.2 1585.6 1408.7 1215.7 1006.5
766.7 536.6 345.7 200.1 90 29.5 0
537.2 568.9 601.7 632.7 657.6 674.1 684.6 691 696.9 704.7
717.3 735.3 758 783.4 815.6 854.8 906.7 973.4 1059.3 1153.7
1249.1 1329.3 1358.1 1327.6 1238.4 1099 943.1 778.7 620.2 472.9
336.2 217.9 131.6 74.8 36.9 14.6 0
537.2 564.2 591.9 617.7 637.9 651.7 660.4 664.5 667.8 672.2
680.1 692.4 708.5 725.2 744.2 765.6 792.7 828.1 874.7 924.4
970.5 1000.4 993.8 947.4 861 744.2 625 508.2 400.2 305.9
222 150.5 96.9 59.6 31.9 13.2 0
537.2 559.5 582.1 602.8 618.2 629.4 636.2 638.1 638.7 639.5
642.8 649.6 658.9 667 672.9 676.4 678.6 682.8 690.1 695.2
691.9 671.6 629.6 567.2 483.6 389.4 306.9 237.7 180.1 138.9
107.9 83 62.3 44.5 26.9 11.8 0
537.2 554.7 572.3 588.3 600.5 608.6 612.2 610.3 605 598.5
592.1 587.9 585.9 583.4 578.7 570.7 559.8 548.4 537.9 529.2
519.7 503.7 477.1 439.7 391.1 332.9 280.6 230.3 182.2 145.4
113.7 87 63.9 44.8 26.8 11.6 0
537.2 550 562.5 573.7 582.8 587.8 588.2 582.4 571.3 557.5
541.5 526.1 512.8 499.8 484.6 465.1 441 414.1 385.7 363.2
347.5 335.8 324.7 312.1 298.6 276.4 254.2 222.8 184.3 151.8
119.6 91 65.6 45.1 26.6 11.5 0
537.2 545.5 553.3 560.9 567.7 570.6 568.4 558.6 541.7 521.9
499.8 479.5 462.6 448.1 433.7 416.9 396.7 374.5 351 332.3
319.9 311.8 305.8 298.8 288.1 269.5 250.9 224.6 192.8 163.9
133.1 104.1 76.6 53.3 32.6 13.9 0
537.2 540.9 544.2 548.1 552.5 553.5 548.5 534.7 512.1 486.3
458.1 433 412.5 396.3 382.8 368.6 352.5 335 316.2 301.4
292.3 287.7 287 285.5 277.7 262.5 247.6 226.4 201.3 175.9
146.5 117.2 87.7 61.4 38.6 16.4 0
537.2 536.5 535.5 536.3 538 538.2 531.6 514.8 488.9 459.8
431 408.3 391.8 379.6 368.9 356.4 341.5 324.8 305.9 288.1
274.8 267.6 268.3 269 266.8 261.2 247.8 225.9 201.3 177.9
155.9 132.6 106.1 77.1 50.2 21.2 0
537.2 531.6 526.9 525.2 526.1 527.1 522.7 509.3 487.5 462.7
438.6 417.6 399.1 382.9 367.6 351.5 334 315.3 296.8 280.2
265.6 254.8 249 245.5 242.3 238.5 230.5 216.2 198.1 178
155.1 132.1 106 78 51.3 22.7 0
537.2 527.7 519.5 515.3 515.6 518.5 518.6 510.8 494.5 473
450.6 429.1 408.2 388.3 369.1 349.9 330.2 310.4 291.9 276.2
262 251.2 243.4 237.4 231.7 225.2 216.4 204.5 189.8 172.2
150.7 128.6 103.1 76.5 49.8 22.1 0
537.2 523.7 512 505.4 505.1 510 514.5 512.3 501.5 483.4
462.5 440.7 417.4 393.7 370.6 348.2 326.5 305.4 287.1 272.1
258.5 247.7 237.8 229.2 221.1 212 202.3 192.8 181.5 166.5
146.3 125.1 100.1 75.1 48.2 21.4 0
537.2 520.2 505.7 497.1 496.9 504.5 515.3 521.3 517.1 501.2
478.5 453.8 428.4 402.4 377.2 353 330 308.2 289.5 274.4
261.9 252.9 245.2 237.2 228.1 216.5 204.1 192.3 179.6 163.8
143.7 122.5 97.9 73.5 46.5 21.1 0
537.2 516.6 499.5 488.9 488.6 499.1 516 530.3 532.7 519.1
494.6 467 439.3 411.2 383.9 357.8 333.4 311.1 291.9 276.6
265.4 258.1 252.6 245.1 235.1 220.9 205.7 191.7 177.7 161.1
141.1 119.8 95.7 71.9 44.7 20.8 0
537.2 513.5 494 482 481.2 493.2 514.5 535.1 542.7 532.1
507.4 477.3 447.8 419.3 391.9 365.8 341.2 318.4 298.9 283.4
271.9 264 259 252.6 243.7 230.9 216.5 201.7 186.5 168
146.2 124 99.1 71.7 43.3 20.7 0
537.2 510.4 488.4 475 473.6 487.3 513 539.8 552.7 545.1
520.2 487.5 456.3 427.5 400 373.9 349 325.8 305.9 290.3
278.4 270 265.4 260.1 252.3 241 227.3 211.6 195.2 174.9
151.3 128.1 102.6 71.4 41.7 20.7 0
537.2 507.3 483.4 468.8 466.7 480.2 506.8 534.8 550.4 546.5
525 492.8 460.7 432.3 405.8 381.1 357.2 334.7 315.1 299.3
286.5 277.5 272 266.7 259 248.1 234.1 218.1 200.8 179.9
155.8 132 105.9 70.2 38.6 18.2 0
537.2 504.2 478.4 462.7 459.8 473 500.6 529.8 548.1 547.9
529.7 498.2 465 437.2 411.6 388.2 365.4 343.6 324.3 308.4
294.6 285.1 278.6 273.3 265.6 255.2 240.9 224.5 206.4 184.9
160.4 136 109.2 69.1 35.4 15.8 0
537.2 501.7 474.5 458.1 454.4 466 490.6 516.6 533 533.4
517.9 489.7 458.6 431.3 407.4 386.3 365.9 345.9 327.7 312.3
299.6 291.1 284.9 279.6 272 261.1 246 229 210.4 188.9
164 139.7 112 75.2 41.1 18.2 0
537.2 499.3 470.7 453.5 448.8 459 480.6 503.4 517.9 519
506.1 481.3 452.1 425.3 403.2 384.3 366.3 348.3 331.1 316.2
304.7 297 291.3 286 278.4 266.9 251.2 233.4 214.4 192.8
167.6 143.5 114.9 81.3 46.8 20.6 0
537.2 497.4 468 450.3 445.3 454.4 473.5 493 505.1 505.9
494.4 472.3 445.7 420.2 398.4 379.9 362.6 345.1 328.2 314.3
304.5 298.1 292.7 287.5 280.1 268.5 252.8 235 215.9 194.6
169.5 145.3 117.2 85.3 51.7 22.6 0
537.2 495.4 465.3 447.1 441.6 449.7 466.5 482.6 492.4 492.8
482.8 463.2 439.2 415 393.7 375.5 358.9 342 325.4 312.3
304.5 299.2 294.2 289 281.7 270.1 254.4 236.6 217.5 196.4
171.4 147 119.6 89.3 56.7 24.6 0
537.2 493.9 463.3 444.9 439.5 447.4 463.3 477.8 486.3 486.3
477.2 459.5 437.2 413.7 391.7 372 353.8 335.7 318.2 305.9
299.3 295 290.6 285.3 278.1 266.9 251.3 233.7 215.1 194.5
170.4 145.7 119 89 56.3 24.1 0
537.2 492.3 461.4 442.7 437.5 445.1 460 473 480.1 479.8
471.6 455.7 435.3 412.5 389.8 368.6 348.8 329.4 311.1 299.5
294.2 290.8 287 281.7 274.6 263.6 248.2 230.9 212.8 192.6
169.5 144.4 118.4 88.8 55.9 23.5 0
537.2 490.9 460 441.4 436.4 444.1 458.8 471.5 478.2 477.7
469.5 454.8 435.3 412.6 389.4 366.7 345.4 324.5 305.2 294.1
289.2 286.4 283.1 277.8 270.6 259.4 244.1 227.1 209.2 189.1
166.6 141.4 114.5 85.4 53.3 22.2 0
537.2 489.5 458.5 440.1 435.2 443.2 457.6 469.9 476.2 475.5
467.5 453.9 435.3 412.8 389 364.9 342 319.5 299.4 288.7
284.2 281.9 279.1 273.9 266.6 255.2 240.1 223.3 205.5 185.6
163.6 138.5 110.5 82.1 50.7 20.9 0
537.2 487.8 457.1 439.1 434.8 443 457.5 469.6 475.6 474.6
466.3 453.5 435.6 413.1 388.8 363.9 340 316.2 295.6 285.1
280.8 278.7 276.3 270.9 263.5 251.5 236.9 220.4 202.2 182.4
160.6 136.1 106 79.2 48 19.6 0
537.2 489.5 458.5 440.1 435.2 443.2 457.6 469.9 476.2 475.5
467.5 453.9 435.3 412.8 389 364.9 342 319.5 299.4 288.7
284.2 281.9 279.1 273.9 266.6 255.2 240.1 223.3 205.5 185.6
163.6 138.5 110.5 82.1 50.7 20.9 0
537.2 490.9 460 441.4 436.4 444.1 458.8 471.5 478.2 477.7
469.5 454.8 435.3 412.6 389.4 366.7 345.4 324.5 305.2 294.1
289.2 286.4 283.1 277.8 270.6 259.4 244.1 227.1 209.2 189.1
166.6 141.4 114.5 85.4 53.3 22.2 0
537.2 492.3 461.4 442.7 437.5 445.1 460 473 480.1 479.8
471.6 455.7 435.3 412.5 389.8 368.6 348.8 329.4 311.1 299.5
294.2 290.8 287 281.7 274.6 263.6 248.2 230.9 212.8 192.6
169.5 144.4 118.4 88.8 55.9 23.5 0
537.2 493.9 463.3 444.9 439.5 447.4 463.3 477.8 486.3 486.3
477.2 459.5 437.2 413.7 391.7 372 353.8 335.7 318.2 305.9
299.3 295 290.6 285.3 278.1 266.9 251.3 233.7 215.1 194.5
170.4 145.7 119 89 56.3 24.1 0
537.2 495.4 465.3 447.1 441.6 449.7 466.5 482.6 492.4 492.8
482.8 463.2 439.2 415 393.7 375.5 358.9 342 325.4 312.3
304.5 299.2 294.2 289 281.7 270.1 254.4 236.6 217.5 196.4
171.4 147 119.6 89.3 56.7 24.6 0
537.2 497.4 468 450.3 445.3 454.4 473.5 493 505.1 505.9
494.4 472.3 445.7 420.2 398.4 379.9 362.6 345.1 328.2 314.3
304.5 298.1 292.7 287.5 280.1 268.5 252.8 235 215.9 194.6
169.5 145.3 117.2 85.3 51.7 22.6 0
537.2 499.3 470.7 453.5 448.8 459 480.6 503.4 517.9 519
506.1 481.3 452.1 425.3 403.2 384.3 366.3 348.3 331.1 316.2
304.7 297 291.3 286 278.4 266.9 251.2 233.4 214.4 192.8
167.6 143.5 114.9 81.3 46.8 20.6 0
537.2 501.7 474.5 458.1 454.4 466 490.6 516.6 533 533.4
517.9 489.7 458.6 431.3 407.4 386.3 365.9 345.9 327.7 312.3
299.6 291.1 284.9 279.6 272 261.1 246 229 210.4 188.9
164 139.7 112 75.2 41.1 18.2 0
537.2 504.2 478.4 462.7 459.8 473 500.6 529.8 548.1 547.9
529.7 498.2 465 437.2 411.6 388.2 365.4 343.6 324.3 308.4
294.6 285.1 278.6 273.3 265.6 255.2 240.9 224.5 206.4 184.9
160.4 136 109.2 69.1 35.4 15.8 0
537.2 507.3 483.4 468.8 466.7 480.2 506.8 534.8 550.4 546.5
525 492.8 460.7 432.3 405.8 381.1 357.2 334.7 315.1 299.3
286.5 277.5 272 266.7 259 248.1 234.1 218.1 200.8 179.9
155.8 132 105.9 70.2 38.6 18.2 0
537.2 510.4 488.4 475 473.6 487.3 513 539.8 552.7 545.1
520.2 487.5 456.3 427.5 400 373.9 349 325.8 305.9 290.3
278.4 270 265.4 260.1 252.3 241 227.3 211.6 195.2 174.9
151.3 128.1 102.6 71.4 41.7 20.7 0
537.2 513.5 494 482 481.2 493.2 514.5 535.1 542.7 532.1
507.4 477.3 447.8 419.3 391.9 365.8 341.2 318.4 298.9 283.4
271.9 264 259 252.6 243.7 230.9 216.5 201.7 186.5 168
146.2 124 99.1 71.7 43.3 20.7 0
537.2 516.6 499.5 488.9 488.6 499.1 516 530.3 532.7 519.1
494.6 467 439.3 411.2 383.9 357.8 333.4 311.1 291.9 276.6
265.4 258.1 252.6 245.1 235.1 220.9 205.7 191.7 177.7 161.1
141.1 119.8 95.7 71.9 44.7 20.8 0
537.2 520.2 505.7 497.1 496.9 504.5 515.3 521.3 517.1 501.2
478.5 453.8 428.4 402.4 377.2 353 330 308.2 289.5 274.4
261.9 252.9 245.2 237.2 228.1 216.5 204.1 192.3 179.6 163.8
143.7 122.5 97.9 73.5 46.5 21.1 0
537.2 523.7 512 505.4 505.1 510 514.5 512.3 501.5 483.4
462.5 440.7 417.4 393.7 370.6 348.2 326.5 305.4 287.1 272.1
258.5 247.7 237.8 229.2 221.1 212 202.3 192.8 181.5 166.5
146.3 125.1 100.1 75.1 48.2 21.4 0
537.2 527.7 519.5 515.3 515.6 518.5 518.6 510.8 494.5 473
450.6 429.1 408.2 388.3 369.1 349.9 330.2 310.4 291.9 276.2
262 251.2 243.4 237.4 231.7 225.2 216.4 204.5 189.8 172.2
150.7 128.6 103.1 76.5 49.8 22.1 0
537.2 531.6 526.9 525.2 526.1 527.1 522.7 509.3 487.5 462.7
438.6 417.6 399.1 382.9 367.6 351.5 334 315.3 296.8 280.2
265.6 254.8 249 245.5 242.3 238.5 230.5 216.2 198.1 178
155.1 132.1 106 78 51.3 22.7 0
537.2 536.5 535.5 536.3 538 538.2 531.6 514.8 488.9 459.8
431 408.3 391.8 379.6 368.9 356.4 341.5 324.8 305.9 288.1
274.8 267.6 268.3 269 266.8 261.2 247.8 225.9 201.3 177.9
155.9 132.6 106.1 77.1 50.2 21.2 0
537.2 540.9 544.2 548.1 552.5 553.5 548.5 534.7 512.1 486.3
458.1 433 412.5 396.3 382.8 368.6 352.5 335 316.2 301.4
292.3 287.7 287 285.5 277.7 262.5 247.6 226.4 201.3 175.9
146.5 117.2 87.7 61.4 38.6 16.4 0
537.2 545.5 553.3 560.9 567.7 570.6 568.4 558.6 541.7 521.9
499.8 479.5 462.6 448.1 433.7 416.9 396.7 374.5 351 332.3
319.9 311.8 305.8 298.8 288.1 269.5 250.9 224.6 192.8 163.9
133.1 104.1 76.6 53.3 32.6 13.9 0
537.2 550 562.5 573.7 582.8 587.8 588.2 582.4 571.3 557.5
541.5 526.1 512.8 499.8 484.6 465.1 441 414.1 385.7 363.2
347.5 335.8 324.7 312.1 298.6 276.4 254.2 222.8 184.3 151.8
119.6 91 65.6 45.1 26.6 11.5 0
537.2 554.7 572.3 588.3 600.5 608.6 612.2 610.3 605 598.5
592.1 587.9 585.9 583.4 578.7 570.7 559.8 548.4 537.9 529.2
519.7 503.7 477.1 439.7 391.1 332.9 280.6 230.3 182.2 145.4
113.7 87 63.9 44.8 26.8 11.6 0
537.2 559.5 582.1 602.8 618.2 629.4 636.2 638.1 638.7 639.5
642.8 649.6 658.9 667 672.9 676.4 678.6 682.8 690.1 695.2
691.9 671.6 629.6 567.2 483.6 389.4 306.9 237.7 180.1 138.9
107.9 83 62.3 44.5 26.9 11.8 0
537.2 564.2 591.9 617.7 637.9 651.7 660.4 664.5 667.8 672.2
680.1 692.4 708.5 725.2 744.2 765.6 792.7 828.1 874.7 924.4
970.5 1000.4 993.8 947.4 861 744.2 625 508.2 400.2 305.9
222 150.5 96.9 59.6 31.9 13.2 0
537.2 568.9 601.7 632.7 657.6 674.1 684.6 691 696.9 704.7
717.3 735.3 758 783.4 815.6 854.8 906.7 973.4 1059.3 1153.7
1249.1 1329.3 1358.1 1327.6 1238.4 1099 943.1 778.7 620.2 472.9
336.2 217.9 131.6 74.8 36.9 14.6 0
537.2 573.3 611.5 648.8 678 696.5 708 714.7 721.5 730
742 758.8 780.7 805.9 837.2 882.3 946.8 1031.3 1137.4 1263.5
1414.7 1573.6 1714.4 1814.3 1839.2 1734.2 1585.6 1408.7 1215.7 1006.5
766.7 536.6 345.7 200.1 90 29.5 0
537.2 577.8 621.3 665 698.5 719 731.4 738.5 746.2 755.2
766.7 782.4 803.5 828.4 858.7 909.8 986.9 1089.1 1215.4 1373.3
1580.3 1817.9 2070.9 2300.9 2440 2369.4 2228 2038.7 1811.2 1540.1
1197.2 855.3 559.8 325.4 143.2 44.3 0
537.2 579.9 628.9 677.4 713.2 734.9 745.2 747.8 749.4 750.9
753.3 758.4 767.8 779.5 798.9 839.3 910.3 1013.1 1147.1 1306.9
1498.3 1718.6 1972.7 2247.5 2523 2596.2 2440.9 2241.1 2031.4 1792.8
1458.7 1099.5 765.2 465.8 217.7 69.4 0
537.2 582.1 636.6 689.8 727.9 750.9 759 757.1 752.7 746.7
739.9 734.4 732.1 730.6 739 768.9 833.7 937.2 1078.9 1240.5
1416.3 1619.3 1874.6 2194 2606 2823 2653.8 2443.6 2251.6 2045.5
1720.2 1343.6 970.6 606.3 292.2 94.4 0
537.2 585.3 644.2 701 741 762.7 766.4 757.2 742.9 726.4
709.1 693.6 681.8 673.8 679.8 715.1 793.7 914.1 1068.7 1238.4
1416.6 1609.2 1835.4 2115.5 2508.5 2812 2695.9 2463.3 2260.4 2051.8
1743.7 1377.2 1012.4 652.9 331.9 116.6 0
537.2 588.4 651.8 712.2 754.2 774.6 773.9 757.3 733.1 706.1
678.3 652.9 631.6 617 620.6 661.3 753.7 891.1 1058.5 1236.4
1417 1599.2 1796.3 2037 2411 2801 2738 2483.1 2269.3 2058.2
1767.2 1410.8 1054.1 699.6 371.6 138.7 0
537.2 590.2 655.9 719 762.1 780.3 774.1 749 714.7 679
645.4 616.4 593.6 581.3 595.8 659.7 781.9 952.7 1157.2 1378.7
1600.4 1818.3 2040.2 2283.3 2644.1 3014.5 3009.3 2765.8 2522.1 2256
1921.1 1527.8 1142.5 760.4 421.6 163.7 0
537.2 592.1 660 725.7 770 786.1 774.3 740.6 696.2 651.9
612.5 579.9 555.6 545.5 571 658.1 810.2 1014.3 1255.9 1521.1
1783.9 2037.5 2284.1 2529.6 2877.1 3228 3280.7 3048.5 2774.9 2453.8
2075 1644.8 1230.8 821.2 471.5 188.7 0
537.2 593 662.5 729.4 773.6 788.1 772.2 733 682.8 635.1
594.8 562.5 539.5 532.9 568.1 671.6 842.9 1073.9 1353.9 1664.5
1973.2 2271.7 2563.4 2845.9 3215.8 3550.2 3593.1 3362.2 3044.9 2656
2217.3 1745.8 1283.8 843.3 484.1 189.7 0
537.2 593.9 665 733 777.1 790 770.2 725.3 669.4 618.3
577.2 545.2 523.4 520.2 565.1 685.1 875.7 1133.5 1451.9 1807.9
2162.5 2505.9 2842.6 3162.1 3554.4 3872.4 3905.5 3676 3314.9 2858.2
2359.7 1846.8 1336.8 865.4 496.6 190.8 0
537.2 593.5 666.9 734.7 778.5 790.2 767.7 719.9 661.1 609.2
568.6 537 515.8 514.8 564.7 692.1 892 1168.5 1511.3 1892.1
2277 2643.1 3005.8 3364.5 3773.1 4074.5 4077.6 3810.8 3389.8 2865.8
2321.5 1781.2 1231.4 782.6 430.3 160.2 0
537.2 593.9 665 733 777.1 790 770.2 725.3 669.4 618.3
577.2 545.2 523.4 520.2 565.1 685.1 875.7 1133.5 1451.9 1807.9
2162.5 2505.9 2842.6 3162.1 3554.4 3872.4 3905.5 3676 3314.9 2858.2
2359.7 1846.8 1336.8 865.4 496.6 190.8 0
537.2 593 662.5 729.4 773.6 788.1 772.2 733 682.8 635.1
594.8 562.5 539.5 532.9 568.1 671.6 842.9 1073.9 1353.9 1664.5
1973.2 2271.7 2563.4 2845.9 3215.8 3550.2 3593.1 3362.2 3044.9 2656
2217.3 1745.8 1283.8 843.3 484.1 189.7 0
537.2 592.1 660 725.7 770 786.1 774.3 740.6 696.2 651.9
612.5 579.9 555.6 545.5 571 658.1 810.2 1014.3 1255.9 1521.1
1783.9 2037.5 2284.1 2529.6 2877.1 3228 3280.7 3048.5 2774.9 2453.8
2075 1644.8 1230.8 821.2 471.5 188.7 0
537.2 590.2 655.9 719 762.1 780.3 774.1 749 714.7 679
645.4 616.4 593.6 581.3 595.8 659.7 781.9 952.7 1157.2 1378.7
1600.4 1818.3 2040.2 2283.3 2644.1 3014.5 3009.3 2765.8 2522.1 2256
1921.1 1527.8 1142.5 760.4 421.6 163.7 0
537.2 588.4 651.8 712.2 754.2 774.6 773.9 757.3 733.1 706.1
678.3 652.9 631.6 617 620.6 661.3 753.7 891.1 1058.5 1236.4
1417 1599.2 1796.3 2037 2411 2801 2738 2483.1 2269.3 2058.2
1767.2 1410.8 1054.1 699.6 371.6 138.7 0
537.2 585.3 644.2 701 741 762.7 766.4 757.2 742.9 726.4
709.1 693.6 681.8 673.8 679.8 715.1 793.7 914.1 1068.7 1238.4
1416.6 1609.2 1835.4 2115.5 2508.5 2812 2695.9 2463.3 2260.4 2051.8
1743.7 1377.2 1012.4 652.9 331.9 116.6 0
537.2 582.1 636.6 689.8 727.9 750.9 759 757.1 752.7 746.7
739.9 734.4 732.1 730.6 739 768.9 833.7 937.2 1078.9 1240.5
1416.3 1619.3 1874.6 2194 2606 2823 2653.8 2443.6 2251.6 2045.5
1720.2 1343.6 970.6 606.3 292.2 94.4 0
537.2 579.9 628.9 677.4 713.2 734.9 745.2 747.8 749.4 750.9
753.3 758.4 767.8 779.5 798.9 839.3 910.3 1013.1 1147.1 1306.9
1498.3 1718.6 1972.7 2247.5 2523 2596.2 2440.9 2241.1 2031.4 1792.8
1458.7 1099.5 765.2 465.8 217.7 69.4 0
537.2 577.8 621.3 665 698.5 719 731.4 738.5 746.2 755.2
766.7 782.4 803.5 828.4 858.7 909.8 986.9 1089.1 1215.4 1373.3
1580.3 1817.9 2070.9 2300.9 2440 2369.4 2228 2038.7 1811.2 1540.1
1197.2 855.3 559.8 325.4 143.2 44.3 0
